(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The HFICT-P is a carbide tap capable of ultra high speed tapping. It has a side coolant holes for internal lubrication distributionor mist applications. It can lower temperature by cooling in a dry tapping application where necessary with an air blast. It issuitable for though hole tapping in materials such as cast irons and brass castings.
Part Number |
---|
HFICTPR010N |
HFICTPR010O |
HFICTPR012N |
HFICTPR012O |
HFICTPR012P |
HFICTPR6.0M |
HFICTPR8.0N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,124.24 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | M10 | 1.25 | 75 | 24 | 36 | 10 | k | ||
฿ 10,124.24 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | M10 | 1.5 | 75 | 24 | 36 | 10 | k | ||
฿ 13,194.65 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | M12 | 1.25 | 82 | 29 | 40 | 12 | k | ||
฿ 13,194.65 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | M12 | 1.5 | 82 | 29 | 40 | 12 | k | ||
฿ 13,194.65 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | M12 | 1.75 | 82 | 29 | 40 | 12 | k | ||
฿ 5,690.94 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | M6 | 1 | 62 | 19 | - | 6 | j | ||
฿ 7,347.62 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | M8 | 1.25 | 70 | 22 | 32 | 8 | k |
Loading...
Screw Types | Meter | Chamfer threads | 4P | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | Available | Coating Type | TiAlN | Class | P3 |
Number of protrusions | 4 |
How can we improve?
How can we improve?