1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide taps for ultra hard materials_UH-CT (Part Number)

CARBIDE_HAND TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,222.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The UH-CT is designed for tapping SKD and pre-hardened steel50HRC to 63HRC (Max 63).
■ It is produced from a ultra fine grain cemented carbide with superior abrasionresistance and impact resistance.
■The UH-CT has an improved shank roundness accuracy.
■ Recommended tapping length is "Major diameter size x 1.5" or less 5P chamfer for better tool life.
■For the bored hole diameter, the maximum minor diameter of a 6H internal thread diameter maximum value is recommended.

 
Part Number
UHCS018O5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 23,844.00

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M181.5100P4351512156e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material High Hardness Steel (50-60 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part UHCS018O5 in the Carbide taps for ultra hard materials_UH-CT series.

Products with similar specification

Part Number
UHCR3.0G5
UHCR4.0I5
UHCR6.0M5
UHCS018R5
UHCS020O5
UHCS020R5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 3,430.83

1 Piece(s) 10 Day(s) M30.546P3115474p

฿ 3,324.19

1 Piece(s) Same day M40.752P3135.54.574p

฿ 3,780.96

1 Piece(s) 12 Day(s) M6162P3196.2585p

฿ 23,844.00

1 Piece(s) 6 Day(s) M182.5100P4351512156e

฿ 27,994.68

1 Piece(s) 7 Day(s) M201.5105P4351713166e

฿ 27,994.68

1 Piece(s) 6 Day(s) M202.5105P4351713166e