1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Point Drills 90°, Coated_C-PE-Q-V

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,918.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ C-PE-Q V is the carbide point drill enablingpositioning (125° edge angle) and chamfering(90°) simultaneously. High cutting accuracy isavailable owing to a good cutting-start due to 2step flat design. Optimum coating suitable for thecutting condition.

 
Part Number
VCPE010Q
VCPE012Q
VCPE016Q
VCPE3.0QSALE
VCPE4.0Q
VCPE6.0QSALE
VCPE8.0Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
Dc
(mm)
l1
(mm)

฿ 7,054.86

CARBIDE_POINT DRILLS 1 Piece(s) 15 Day(s) 1010X3X90°751530.78

฿ 8,791.68

CARBIDE_POINT DRILLS 1 Piece(s) 19 Day(s) 1212X3.5X90°85173.50.91

฿ 13,044.18

CARBIDE_POINT DRILLS 1 Piece(s) 15 Day(s) 1616X4X90°902141.04

฿ 3,222.86

฿ 1,816.40

C-PE-Q-V 1 Piece(s) Same day 33X0.5X90°4060.50.13

฿ 2,918.48

CARBIDE_POINT DRILLS 1 Piece(s) 19 Day(s) 44X1X90°45810.26

฿ 3,984.00

฿ 2,245.38

C-PE-Q-V 1 Piece(s) Same day 66X2X90°551020.52

฿ 5,195.57

CARBIDE_POINT DRILLS 1 Piece(s) 15 Day(s) 88X2.5X90°65142.50.65

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 125° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N Available
Coating Type TiAlN Number of Blades 2 Shape Ch
Chamfer angle(°) 90