1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Pointed Carbide Taps_N-CT-PO (Part Number)

CARBIDE_SPIRAL POINTED TAPS

Spiral Pointed Carbide Taps_N-CT-PO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,240.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The N-CT-PO is a cemented carbide spiral flutetap most suitable for blind hole mass productionof aluminum castings (AC), aluminum die cast(ADC), zinc die cast (ZDC) etc.

 
Part Number
PCNR8.0N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 6,570.67

CARBIDE_SPIRAL POINTED TAPS 1 Piece(s) 6 Day(s) M81.2570P3226.258e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3

Please check the type/dimensions/specifications of the part PCNR8.0N in the Spiral Pointed Carbide Taps_N-CT-PO series.

Products with similar specification

Part Number
PCNR3.0G
PCNR4.0I
PCNR5.0K
PCNR6.0M
PCNS010O
PCNS012P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 4,240.15

1 Piece(s) 6 Day(s) M30.546P31143.26p

฿ 4,463.28

1 Piece(s) 7 Day(s) M40.752P313547p

฿ 4,751.12

1 Piece(s) 6 Day(s) M50.860P3165.54.57p

฿ 5,101.85

1 Piece(s) 6 Day(s) M6162P31964.57p

฿ 8,965.30

1 Piece(s) 7 Day(s) M101.575P42475.58e

฿ 11,838.84

1 Piece(s) 7 Day(s) M121.7582P4308.56.59e