1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Taps for Light Alloys_N-CT-FC (Part Number)

CARBIDE_HAND TAPS

Carbide Taps for Light Alloys_N-CT-FC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,698.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ N-CT LA is the carbide tap suitable for tappingaluminum castings (AC), aluminum die castings(ADC), and zinc diecastings (ZDC). For volumeproduction.

Part Number
TCNRU05O3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 6,538.62

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) unified5/16-18UNC-3P70P3226.1584e

Loading...

  1. 1
 

Basic Information

Tool Material Type Carbide work material Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNRU05O3 in the Carbide Taps for Light Alloys_N-CT-FC series.

Products with similar specification

Part Number
TCNR010N3
TCNR010O1
TCNR010O3
TCNRU06M1
TCNRU06M3
TCNRU06P1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 5,918.53

1 Piece(s) 19 Day(s) MeterM101.253P75P32275.584e

฿ 5,918.53

1 Piece(s) 19 Day(s) MeterM101.51.5P75P32475.584e

฿ 5,918.53

1 Piece(s) 19 Day(s) MeterM101.53P75P32475.584e

฿ 8,933.25

1 Piece(s) 7 Day(s) unified3/8-24UNF-1.5P75P31675.584e

฿ 8,933.25

1 Piece(s) 6 Day(s) unified3/8-24UNF-3P75P31675.584e

฿ 8,933.25

1 Piece(s) 5 Day(s) unified3/8-16UNC-1.5P75P32475.584e