(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ N-CT LA is the carbide tap suitable for tappingaluminum castings (AC), aluminum die castings(ADC), and zinc diecastings (ZDC). For volumeproduction.
Part Number |
---|
TCNR010N1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,918.53 | CARBIDE_HAND TAPS | 1 Piece(s) | 19 Day(s) | Meter | M10 | 1.25 | 1.5P | 75 | P3 | 22 | 7 | 5.5 | 8 | 4 | e |
Loading...
Tool Material Type | Carbide | work material | Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TCNR010N1 in the Carbide Taps for Light Alloys_N-CT-FC series.
Part Number |
---|
TCNR010M1 |
TCNR010M3 |
TCNR010N3 |
TCNR010O1 |
TCNR010O3 |
TCNR012M1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,917.76 | 1 Piece(s) | 19 Day(s) | Meter | M10 | 1 | 1.5P | 70 | P3 | 19 | 7 | 5.5 | 8 | 4 | e | ||
฿ 5,917.76 | 1 Piece(s) | 19 Day(s) | Meter | M10 | 1 | 3P | 70 | P3 | 19 | 7 | 5.5 | 8 | 4 | e | ||
฿ 5,918.53 | 1 Piece(s) | 19 Day(s) | Meter | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 4 | e | ||
฿ 5,918.53 | 1 Piece(s) | 19 Day(s) | Meter | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
฿ 5,918.53 | 1 Piece(s) | 19 Day(s) | Meter | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 4 | e | ||
฿ 11,359.92 | 1 Piece(s) | 6 Day(s) | Meter | M12 | 1 | 1.5P | 70 | P3 | 19 | 8.5 | 6.5 | 9 | 4 | e |
How can we improve?
How can we improve?