(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ N-CT LA is the carbide tap suitable for tappingaluminum castings (AC), aluminum die castings(ADC), and zinc diecastings (ZDC). For volumeproduction.
Part Number |
---|
TW010O1LWB5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,680.84 | CARBIDE_HAND TAPS | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 5P | 82 | 1b | 30 | 8.5 | 6.5 | 9 | 4 | 3 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part TW010O1LWB5 in the Carbide Taps for Light Alloys_N-CT-LA series.
Part Number |
---|
TCNR010N3A |
TCNR010O1A |
TCNR010O3A |
TW010O1LWBA |
TW3.0G1LWB5 |
TW3.0G1LWBA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,918.53 | 1 Piece(s) | 19 Day(s) | M10 | 1.25 | 3P | 75 | P3 | 22 | 7 | 5.5 | 8 | 3 | e | ||
฿ 7,784.31 | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 1.5P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e | ||
฿ 7,784.31 | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 3P | 75 | P3 | 24 | 7 | 5.5 | 8 | 3 | e | ||
฿ 10,680.84 | 1 Piece(s) | 6 Day(s) | M10 | 1.5 | 1.5P | 82 | 1b | 30 | 8.5 | 6.5 | 9 | 4 | 3 | ||
฿ 5,020.82 | 1 Piece(s) | 6 Day(s) | M3 | 0.5 | 5P | 52 | 1b | 13 | 5 | 4 | 7 | 3 | 1 | ||
฿ 4,339.35 | 1 Piece(s) | 6 Day(s) | M3 | 0.5 | 1.5P | 52 | 1b | 13 | 5 | 4 | 7 | 3 | 1 |
How can we improve?
How can we improve?