1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Taps for Light Alloys_N-CT-LA

Carbide Taps for Light Alloys_N-CT-LA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,819.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ N-CT LA is the carbide tap suitable for tappingaluminum castings (AC), aluminum die castings(ADC), and zinc diecastings (ZDC). For volumeproduction.

 
Part Number
TCNR010M1A
TCNR010M3A
TCNR010N1A
TCNR010N3A
TCNR010O1A
TCNR010O3A
TCNR012M1A
TCNR012M3A
TCNR012N1A
TCNR012N3A
TCNR012O1A
TCNR012O3A
TCNR012P1A
TCNR012P3A
TCNR014O1A
TCNR014O3A
TCNR014Q1A
TCNR014Q3A
TCNR016O1A
TCNR016O3A
TCNR1.4C1A
TCNR1.4C3A
TCNR1.6D1A
TCNR1.6D3A
TCNR1.7D1A
TCNR1.7D3A
TCNR2.0E1A
TCNR2.0E3A
TCNR2.2F1A
TCNR2.2F3A
TCNR2.3E1A
TCNR2.3E3A
TCNR2.5F1A
TCNR2.5F3A
TCNR3.0G1A
TCNR3.0G3A
TCNR3.5H1A
TCNR3.5H3A
TCNR4.0G1A
TCNR4.0G3A
TCNR4.0I1A
TCNR4.0I3A
TCNR5.0G1A
TCNR5.0G3A
TCNR5.0K1A
TCNR5.0K3A
TCNR6.0G1A
TCNR6.0G3A
TCNR6.0J1A
TCNR6.0J3A
TCNR6.0M1A
TCNR6.0M3A
TCNR7.0J1A
TCNR7.0J3A
TCNR7.0M1A
TCNR7.0M3A
TCNR8.0J1A
TCNR8.0J3A
TCNR8.0M1A
TCNR8.0M3A
TCNR8.0N1A
TCNR8.0N3A
TCNS010N1A
TCNS010N3A
TCNS012N1A
TCNS012N3A
TCNS012O1A
TCNS012O3A
TCNS014O1A
TCNS014O3A
TCNS014Q1A
TCNS014Q3A
TCNS016O1A
TCNS016O3A
TCNS016Q1A
TCNS016Q3A
TCNS018O1A
TCNS018O3A
TCNS018R1A
TCNS018R3A
TCNS020O1A
TCNS020O3A
TCNS020R1A
TCNS020R3A
TW010O1LWB5
TW010O1LWBA
TW3.0G1LWB5
TW3.0G1LWBA
TW4.0I1LWB5
TW4.0I1LWBA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 7,784.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1011.5P70P31975.583e

฿ 7,784.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1013P70P31975.583e

฿ 5,918.53

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M101.251.5P75P32275.583e

฿ 5,918.53

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M101.253P75P32275.583e

฿ 7,784.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M101.51.5P75P32475.583e

฿ 7,784.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M101.53P75P32475.583e

฿ 11,359.92

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1211.5P70P3198.56.593e

฿ 11,359.92

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1213P70P3198.56.593e

฿ 7,846.20

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M121.251.5P80P3228.56.593e

฿ 7,846.20

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M121.253P80P3228.56.593e

฿ 8,465.00

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.51.5P82P3248.56.593e

฿ 10,306.53

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.53P82P3248.56.593e

฿ 10,306.53

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.751.5P82P3308.56.593e

฿ 10,306.53

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.753P82P3308.56.593e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M141.51.5P88P32410.58114e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M141.53P88P32410.58114e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1421.5P88P33010.58114e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1423P88P33010.58114e

฿ 13,307.67

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M161.51.5P95P32412.510134e

฿ 13,307.67

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M161.53P95P32412.510134e

฿ 4,974.26

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1.40.31.5P34P3732.553p

฿ 4,974.26

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1.40.33P34P3732.553p

฿ 4,431.84

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1.60.351.5P36P3832.553p

฿ 4,431.84

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1.60.353P36P3832.553p

฿ 4,431.84

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1.70.351.5P36P3832.553p

฿ 4,431.84

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1.70.353P36P3832.553p

฿ 3,062.99

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M20.41.5P40P3832.553p

฿ 3,062.99

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M20.43P40P3832.553p

฿ 3,888.82

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M2.20.451.5P42P39.532.553p

฿ 3,888.82

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M2.20.453P42P39.532.553p

฿ 3,888.82

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M2.30.41.5P42P3832.553p

฿ 3,888.82

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M2.30.43P42P3832.553p

฿ 3,856.77

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M2.50.451.5P44P39.532.553p

฿ 3,856.77

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M2.50.453P44P39.532.553p

฿ 2,819.90

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M30.51.5P46P31143.263p

฿ 2,819.90

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M30.53P46P31143.263p

฿ 3,920.87

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M3.50.61.5P48P31143.263p

฿ 3,920.87

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M3.50.63P48P31143.263p

฿ 3,476.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M40.51.5P52P3115473p

฿ 3,476.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M40.53P52P3115473p

฿ 2,965.64

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M40.71.5P52P3135473p

฿ 2,965.64

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M40.73P52P3135473p

฿ 4,463.28

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M50.51.5P52P3115.54.573p

฿ 4,463.28

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M50.53P52P3115.54.573p

฿ 3,112.45

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M50.81.5P60P3165.54.573p

฿ 3,112.45

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M50.83P60P3165.54.573p

฿ 5,676.92

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M60.51.5P55P31164.573p

฿ 5,676.92

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M60.53P55P31164.573p

฿ 4,878.72

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M60.751.5P62P31364.573p

฿ 4,878.72

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M60.753P62P31364.573p

฿ 3,356.78

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M611.5P62P31964.573p

฿ 3,356.78

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M613P62P31964.573p

฿ 6,219.34

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M70.751.5P62P3136.2583e

฿ 6,219.34

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M70.753P62P3136.2583e

฿ 5,740.42

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M711.5P65P3196.2583e

฿ 5,740.42

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M713P65P3196.2583e

฿ 6,219.34

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M80.751.5P62P3136.2583e

฿ 6,219.34

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M80.753P62P3136.2583e

฿ 4,357.97

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M811.5P70P3196.2583e

฿ 4,357.97

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M813P70P3196.2583e

฿ 4,357.97

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M81.251.5P70P3226.2583e

฿ 4,357.97

CARBIDE_HAND TAPS 1 Piece(s) 19 Day(s) M81.253P70P3226.2583e

฿ 7,784.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M101.251.5P75P42275.583e

฿ 7,784.31

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M101.253P75P42275.583e

฿ 10,306.53

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.251.5P80P4228.56.593e

฿ 10,306.53

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.253P80P4228.56.593e

฿ 10,306.53

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.51.5P82P4248.56.593e

฿ 10,306.53

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M121.53P82P4248.56.593e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M141.51.5P88P42410.58114e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M141.53P88P42410.58114e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1421.5P88P43010.58114e

฿ 10,945.09

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1423P88P43010.58114e

฿ 13,307.67

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M161.51.5P95P42412.510134e

฿ 13,307.67

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M161.53P95P42412.510134e

฿ 13,307.67

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1621.5P95P43012.510134e

฿ 13,307.67

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M1623P95P43012.510134e

฿ 15,670.24

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M181.51.5P95P4241411144e

฿ 15,670.24

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M181.53P95P4241411144e

฿ 15,670.24

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M182.51.5P100P4351411144e

฿ 15,670.24

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M182.53P100P4351411144e

฿ 15,190.62

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M201.51.5P95P4241512154e

฿ 18,448.24

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M201.53P95P4241512154e

฿ 18,448.24

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M202.51.5P105P4351512154e

฿ 18,448.24

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M202.53P105P4351512154e

฿ 10,680.84

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M101.55P821b308.56.5943

฿ 10,680.84

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M101.51.5P821b308.56.5943

฿ 5,020.82

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M30.55P521b1354731

฿ 4,339.35

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M30.51.5P521b1354731

฿ 5,282.05

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M40.75P601b165.54.5731

฿ 5,282.05

CARBIDE_HAND TAPS 1 Piece(s) 6 Day(s) M40.71.5P601b165.54.5731

Loading...

Basic Information

Screw Types Meter Tool Material Type Carbide work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA