(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ CPC-S consisting of 5 piece pins enables checkingof several kinds of bored hole dia. and checking ofdepth of bored hole(for cutting taps, straight type).CPC-S is made from wear resistant HSS materialand is applicable for both through hole and blindhole.
■ There are two types of five-pin set dependingon the percentage of thread engagement: oneset containing pins of 75% to 65% threadengagements and another containing pins of 100%to 90% thread engagements.
Part Number |
---|
CPCSUN5HS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | Percentage of Thread Engagement 90% |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,874.89 | HSS_CHECK PINS | 1 Piece(s) | 20 Day(s) | unified | No.5 | 40 | 49 | 49 | 9 | 4 | - | 100% to 70% (5-Piece Set) | 100% to 70% (5-Piece Set) | 4.8 | 6.4 | 7.9 | - |
Loading...
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For through hole / For blind hole |
---|---|---|---|---|---|
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part CPCSUN5HS in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.
Part Number |
---|
CPCS010JD |
CPCS010JE |
CPCS010JF |
CPCSUN6HA |
CPCSUN6HB |
CPCSUN6HC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | d1 (mm) | d2 (mm) | l1 (mm) | ℓ2 (mm) | ℓ3 (mm) | Percentage of Thread Engagement 90% |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,055.00 | 1 Piece(s) | 20 Day(s) | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.310 (85%) | 9.391 (75%) | 15 | 20 | 25 | - | ||
฿ 1,055.00 | 1 Piece(s) | 20 Day(s) | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.350 (80%) | 9.432 (70%) | 15 | 20 | 25 | - | ||
฿ 1,055.00 | 1 Piece(s) | 20 Day(s) | Meter | M10 | 0.75 | 110 | 110 | 27.5 | 10 | - | 9.391 (75%) | 9.472 (65%) | 15 | 20 | 25 | - | ||
฿ 1,091.96 | 1 Piece(s) | 20 Day(s) | unified | No.6 | 40 | 49 | 49 | 9 | 4 | - | 2.820 (100%) | 2.886 (90%) | 5.3 | 7 | 8.8 | - | ||
฿ 1,091.96 | 1 Piece(s) | 20 Day(s) | unified | No.6 | 40 | 49 | 49 | 9 | 4 | - | 2.852 (95%) | 2.921 (85%) | 5.3 | 7 | 8.8 | - | ||
฿ 1,091.96 | 1 Piece(s) | 20 Day(s) | unified | No.6 | 40 | 49 | 49 | 9 | 4 | - | 2.886 (90%) | 2.955 (80%) | 5.3 | 7 | 8.8 | - |
How can we improve?
How can we improve?