1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S (Part Number)

HSS_CHECK PINS

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ CPC-S consisting of 5 piece pins enables checkingof several kinds of bored hole dia. and checking ofdepth of bored hole(for cutting taps, straight type).CPC-S is made from wear resistant HSS materialand is applicable for both through hole and blindhole.
■ There are two types of five-pin set dependingon the percentage of thread engagement: oneset containing pins of 75% to 65% threadengagements and another containing pins of 100%to 90% thread engagements.

 
Part Number
CPCS011MD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

฿ 1,156.67

HSS_CHECK PINS 1 Piece(s) 20 Day(s) MeterM1111211213312-10.080 (85%)10.188 (75%)16.522.027.5-

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCS011MD in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.

Products with similar specification

Part Number
CPCS010JD
CPCS010JE
CPCS010JF
CPCS011ME
CPCS011MF
CPCS011MM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

฿ 1,055.00

1 Piece(s) 20 Day(s) MeterM100.7511011027.510-9.310 (85%)9.391 (75%)152025-

฿ 1,055.00

1 Piece(s) 20 Day(s) MeterM100.7511011027.510-9.350 (80%)9.432 (70%)152025-

฿ 1,055.00

1 Piece(s) 20 Day(s) MeterM100.7511011027.510-9.391 (75%)9.472 (65%)152025-

฿ 1,156.67

1 Piece(s) 20 Day(s) MeterM1111211213312-10.134 (80%)10.242 (70%)16.522.027.5-

฿ 1,156.67

1 Piece(s) 20 Day(s) MeterM1111211213312-10.134 (80%)10.242 (70%)16.522.027.5-

฿ 5,783.34

1 Piece(s) 20 Day(s) MeterM1111211213312-95% to 65% (5-Piece Set)95% to 65% (5-Piece Set)16.522.027.5-