1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Helix Center Drills-Type A 90°_CD-Q

Low Helix Center Drills-Type A 90°_CD-Q
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 383.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Low helix center drills - Type A center drill formachining 90° center hole. Suitable for relativelyhard materials.

 
Part Number
CY1.5Q
CY4.0Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)

฿ 383.93

HSS_CENTER DRILLS 1 Piece(s) 10 Day(s) 51.5X90°X5401.5

฿ 1,008.67

HSS_CENTER DRILLS 1 Piece(s) 15 Day(s) 104X90°X10654.5

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90° Single blade, two blades Double-edged
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N NA
Shape Cf