1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Helix Center Drills-Type A 60°, (Old JIS Type 1 )_CD-S(I)

HSS_CENTER DRILLS

Low Helix Center Drills-Type A 60°, (Old JIS Type 1 )_CD-S(I)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 463.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ The CD-S(I) is an old JIS 1 low helix centerhole drill suitable for relatively hard materials.

 
Part Number
C12.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 463.39

HSS_CENTER DRILLS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Tool Diameter (D)(mm) 8
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Nominal 2.5X60°X8 Overall Length L(mm) 50
l(mm) 3.5 Shape Cf