1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Pointed Taps for High Carbon Steels_HC+PO (Part Number)

HSS_SPIRAL POINTED TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Pointed Taps for High Carbon Steels_HC+PO
  • Spiral Pointed Taps for High Carbon Steels_HC+PO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 303.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ The HC+PO/HC-PO is a spiral pointed tap suitable for the tapping medium and high hardnessworkpiece materials up to 35 HRC in high carbon steel such as S55C.

Part Number
PCMS018R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 2,569.96

HSS_SPIRAL POINTED TAPS 1 Piece(s) 20 Day(s) M182.5100P433-1411143e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part PCMS018R in the Spiral Pointed Taps for High Carbon Steels_HC+PO series.

Products with similar specification

Part Number
PCMQ6.0M
PCMR010N
PCMR010O
PCMS020O
PCMS020R
PCMS022R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 368.84

1 Piece(s) 1 Day(s) M6162P2152664.573c

฿ 785.48

1 Piece(s) 6 Day(s) M101.2575P323-75.583e

฿ 611.93

1 Piece(s) 19 Day(s) M101.575P323-75.583e

฿ 3,473.99

1 Piece(s) 20 Day(s) M201.5105P433-1512153e

฿ 3,473.99

1 Piece(s) 6 Day(s) M202.5105P433-1512153e

฿ 4,431.84

1 Piece(s) 20 Day(s) M222.5115P433-1713163e