Carbide Taps for Hard Materials_EH-CT

Brand :
YAMAWA MFG

Caution

    Product Description

    ■Ideal for high hardness steel tapping from 45 to 55 HRC. For hot mold SKS 3 and SKD 11.
    ■The ultra fine grain cemented carbide is superior in abrasion resistance and impact resistance.
    ■Better concentricity improves the accuracy of the entire tap and roundness of the shank.
    ■ Recommended tapping length is "Major diameter size x 1.5" or less 5P chamfer for better tool life.
    ■For the bored hole diameter, the maximum minor diameter of a 6H internal thread diameter maximum value is recommended.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Carbide Taps for Hard Materials_EH-CT | YAMAWA MFG | MISUMI Thailand