1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Helix Center Drills-JIS Type A 60°_CESA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ High helix center drills - JIS Type A suitable forsoft or relatively tough materials.

Part Number
CEA0.5
CEA0.63
CEA1.0
CEA1.6
CEA1.25
CEA2.0
CEA2.5
CEA3.15
CEA4.0
CEA5.0
CEA6.3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)

฿ 571.99

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 3.150.5X60°X3.1531.50.8

฿ 527.71

HSS_CENTER DRILLS 1 Piece(s) 12 Day(s) 3.150.63X60°X3.1531.51

฿ 260.00

HSS_CENTER DRILLS 1 Piece(s) 10 Day(s) 3.151X60°X3.1531.51.5

฿ 324.89

HSS_CENTER DRILLS 1 Piece(s) Same day 41.6X60°X435.52.4

฿ 335.89

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 3.151.25X60°X3.1531.51.9

฿ 305.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 52X60°X5403

฿ 334.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 6.32.5X60°X6.3453.8

฿ 288.01

HSS CENTER DRILLS 1 Piece(s) 80 Day(s) 83.15X60°X8504.8

฿ 804.00

HSS_CENTER DRILLS 1 Piece(s) Same day 104X60°X10566

฿ 1,015.88

HSS_CENTER DRILLS 1 Piece(s) 19 Day(s) 12.55X60°X12.5637.5

฿ 1,785.66

HSS_CENTER DRILLS 1 Piece(s) 12 Day(s) 166.3X60°X16719.2

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° work material general steel / Stainless Steel / Cast Iron
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Shape Ca