1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Helix Center Drills-Type A 60°_CE-S

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Helix Center Drills-Type A 60°_CE-S
  • High Helix Center Drills-Type A 60°_CE-S
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 326.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

■ High helix center drills - Type A suitable for softor relatively tough materials.

Part Number
CE010
CE012
CE0.3
CE0.4
CE0.5
CE0.7
CE0.8
CE1.0
CE1.2
CE1.5
CE2.0
CE2.5
CE3.0
CE3.0-8
CE4.0
CE5.0
CE5.0-12
CE6.0
CE6.0-16
CE-S-05
CE-S-06
CE-S-07
CE-S-08
CE-S-1
CE-S-2
CE-S-3
CE-S-3-8
CE-S-4
CE-S-5
CE-S-5-12
CE-S-6
CE-S-6-16
CEU04
CEU06
CEU12
CEU16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)

฿ 2,315.00

HSS CENTER DRILLS 1 Piece(s) 80 Day(s) 1810X60°X1810011

฿ 7,350.00

HSS CENTER DRILLS 1 Piece(s) Available 80 Day(s) 2512X60°X2512013

฿ 782.00

CE-S 1 Piece(s) Same day 30.3X60°X3350.3

฿ 665.78

HSS_CENTER DRILLS 1 Piece(s) 20 Day(s) 30.4X60°X3350.4

฿ 688.41

CE-S 1 Piece(s) Same day 3.50.5X60°X3.5350.5

฿ 659.00

HSS_CENTER DRILLS 1 Piece(s) Same day 3.50.7X60°X3.5350.7

฿ 496.14

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 3.50.8X60°X3.5350.8

฿ 402.63

HSS CENTER DRILLS 1 Piece(s) Available Same day 41X60°X4351

฿ 420.00

CE-S 1 Piece(s) Same day 51.2X60°X5401.2

฿ 362.00

HSS CENTER DRILLS 1 Piece(s) Available 80 Day(s) 51.5X60°X5401.5

฿ 410.00

HSS CENTER DRILLS 1 Piece(s) Available 80 Day(s) 62X60°X6452

฿ 429.00

HSS CENTER DRILLS 1 Piece(s) Available 80 Day(s) 7.72.5X60°X7.7502.5

฿ 491.67

HSS CENTER DRILLS 1 Piece(s) Available 80 Day(s) 7.73X60°X7.7553

฿ 458.18

HSS CENTER DRILLS 1 Piece(s) Available 80 Day(s) 83X60°X8553

฿ 970.00

HSS CENTER DRILLS 1 Piece(s) Available Same day 104X60°X10654.5

฿ 1,180.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 115X60°X11785.5

฿ 1,200.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 125X60°X12785.5

฿ 3,047.09

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 186X60°X18906.5

฿ 2,117.69

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) 166X60°X16906.5

฿ 658.33

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 892.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 530.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 453.33

HSS_CENTER DRILLS 1 Piece(s) 12 Day(s) ----

฿ 373.33

HSS_CENTER DRILLS 1 Piece(s) 12 Day(s) ----

฿ 326.67

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 396.67

HSS_CENTER DRILLS 1 Piece(s) 12 Day(s) ----

฿ 670.00

HSS_CENTER DRILLS 1 Piece(s) 12 Day(s) ----

฿ 1,250.00

CE-S 1 Piece(s) Same day ----

฿ 856.67

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 1,463.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 2,885.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 3,060.00

HSS_CENTER DRILLS 1 Piece(s) 1 Day(s) ----

฿ 484.09

HSS_CENTER DRILLS 1 Piece(s) 20 Day(s) ----

฿ 622.79

HSS_CENTER DRILLS 1 Piece(s) 20 Day(s) ----

฿ 1,233.68

HSS_CENTER DRILLS 1 Piece(s) 20 Day(s) ----

฿ 3,957.31

HSS_CENTER DRILLS 1 Piece(s) 20 Day(s) ----

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° work material general steel / Stainless Steel / Cast Iron
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Shape Cf