(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The PS LH is a hand tap for left hand parrallelpipe threads and is used for products whosemain purpose is the tightness of threaded partsin connecting piping parts. The PS internalthread is used for fitting with PT external thread.
Part Number |
---|
TH2P02K-L |
TH2P06-L |
TH2P12Q-L |
TH2P16U-L |
TH2P20U-L |
TH2P24U-L |
TH2P32U-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,044.30 | HSS_HAND TAPS | 1 Piece(s) | 20 Day(s) | 1/8-28 | 55 | 19 | 8 | 6 | 9 | 4 | ||
฿ 3,249.00 | HSS_HAND TAPS | 1 Piece(s) | 31 Day(s) | 3/8-19 | 65 | 28 | 14 | 11 | 14 | 4 | ||
฿ 8,609.00 | HSS_HAND TAPS | 1 Piece(s) | 31 Day(s) | 3/4-14 | 85 | 35 | 23 | 17 | 20 | 4 | ||
฿ 16,110.00 ฿ 12,888.00 | HSS_HAND TAPS | 1 Piece(s) | 31 Day(s) | 1'-11 | 95 | 45 | 26 | 21 | 24 | 5 | ||
฿ 25,419.00 ฿ 20,335.20 | HSS_HAND TAPS | 1 Piece(s) | 31 Day(s) | 1'1/4-11 | 105 | 45 | 32 | 26 | 30 | 5 | ||
฿ 34,982.00 ฿ 27,985.60 | HSS_HAND TAPS | 1 Piece(s) | 31 Day(s) | 1'1/2-11 | 110 | 45 | 38 | 29 | 32 | 6 | ||
฿ 59,842.00 ฿ 47,873.60 | HSS_HAND TAPS | 1 Piece(s) | 31 Day(s) | 2'-11 | 120 | 50 | 46 | 35 | 38 | 6 |
Loading...
Screw Types | Parallel for Pipes | Chamfer threads | 3.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Tap for pipes | Coating Y/N | NA |
Class | II | Shape | v | Threaded Direction | For Left Screws |
How can we improve?
How can we improve?