(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The LS-PS is a long shank tap for parallel pipethreads and is used for products whose mainpurpose is the tightness of the threaded partin connection with parts for pipes. The PSinternal thread is used for fitting with PTexternal thread.
Part Number |
---|
L15P04 |
L15P06 |
L15P08Q |
L20P02K |
L20P06 |
L20P08Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,279.67 | HSS_HAND TAPS | 1 Piece(s) | 19 Day(s) | 1/4 | 19 | 150 | 28 | 11 | 9 | 12 | ||
฿ 3,648.72 | HSS_HAND TAPS | 1 Piece(s) | 10 Day(s) | 3/8 | 19 | 150 | 28 | 14 | 11 | 14 | ||
฿ 4,466.87 | HSS_HAND TAPS | 1 Piece(s) | 14 Day(s) | 1/2 | 14 | 150 | 35 | 18 | 14 | 17 | ||
฿ 3,920.87 | HSS_HAND TAPS | 1 Piece(s) | 20 Day(s) | 1/8 | 28 | 200 | 19 | 8 | 6 | 9 | ||
฿ 6,634.77 | HSS_HAND TAPS | 1 Piece(s) | 20 Day(s) | 3/8 | 19 | 200 | 28 | 14 | 11 | 14 | ||
฿ 8,071.55 | HSS_HAND TAPS | 1 Piece(s) | 20 Day(s) | 1/2 | 14 | 200 | 35 | 18 | 14 | 17 |
Loading...
Screw Types | Parallel for Pipes | Chamfer threads | 3.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | NA | Class | II | Number of Grooves | 4 |
Shape | v |
How can we improve?
How can we improve?