1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Fluted Taps for Parallel Pipe Threads_SP-PF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 912.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The SP-PF is a spiral flute tap for parallel pipethreads and is used for tapping of productswhose main purpose is to connect mechanicalparts for pipes. The PF internal thread is usedfor fitting with the PF external thread.

Part Number
SH2F02K
SH2F08Q
SH2F24USALE
SH2F32USALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 912.00

SP-PF 1 Piece(s) Same day 1/8-2855198693

฿ 2,567.05

SP-PF 1 Piece(s) Same day 1/2-1480351814174

฿ 29,367.36

฿ 23,341.18

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 1'1/2-11110453829324

฿ 43,479.91

฿ 39,566.72

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 2'-11120504635384

Loading...

  1. 1
 

Basic Information

Screw Types Parallel for Pipes Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Class II Shape v
Torsional Angle 35°