1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for Parallel Pipe Threads_Rp

HSS_HAND TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hand Taps for Parallel Pipe Threads_Rp
  • Hand Taps for Parallel Pipe Threads_Rp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 901.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ This is a hand tap for parallel pipe threads basedon ISO shape standards. It is used for engagementwith the taper pipe external thread R (PT).

 
Part Number
TH2RP06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

฿ 1,469.50

HSS_HAND TAPS 1 Piece(s) 19 Day(s) 3/8-197521141114

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 3.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Number of Grooves 4
Shape e

Please check the type/dimensions/specifications of the part TH2RP06 in the Hand Taps for Parallel Pipe Threads_Rp series.

Products with similar specification

Part Number
TH2RP04
TH2RP08Q
TH2RP12Q
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

฿ 901.73

1 Piece(s) 15 Day(s) 1/4-19671911912

฿ 2,909.00

1 Piece(s) 19 Day(s) 1/2-148726181417

฿ 4,166.61

1 Piece(s) 19 Day(s) 3/4-149628231720