1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for Parallel Pipe Threads_PF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 948.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The PF tap is a hand tap for parallel pipethreads and is used for products whose mainpurpose is to connect mechanical parts such aspipe parts. The PF internal thread is used forfitting with the PF external thread.

Part Number
TH2F01K-8
TH2F04
TH2F06-1
TH2F08Q1
TH2F20U
TH2F24U1SALE
TH2F32USALE
TH2F32U1SALE
TH2F40USALE
TH2F48USALE
TH2F56USALE
TH2F64USALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 948.00

HSS HAND TAPS 1 Piece(s) Available 80 Day(s) 1/16283.5P55198694

฿ 962.71

HSS_HAND TAPS 1 Piece(s) 1 Day(s) 1/4193.5P6228119124

฿ 2,017.87

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/8191.5P65281411144

฿ 2,955.18

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/2141.5P80351814174

฿ 12,285.00

HSS HAND TAPS 1 Piece(s) Available 80 Day(s) 1 1/4113.5P105453226304

฿ 21,576.97

฿ 20,672.89

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1 1/2111.5P110453829326

฿ 28,264.00

฿ 17,150.60

HSS HAND TAPS 1 Piece(s) 80 Day(s) 2113.5P120504635386

฿ 36,455.68

฿ 34,964.64

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 2111.5P120504635386

฿ 60,401.91

฿ 54,343.60

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 2 1/2113.5P145655541448

฿ 90,733.79

฿ 81,660.41

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3113.5P155656550528

฿ 117,872.85

฿ 99,861.88

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3 1/2113.5P165687054588

฿ 159,379.64

฿ 135,042.37

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 4113.5P1707075586210

Loading...

  1. 1
 

Basic Information

Screw Types Parallel for Pipes Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Tap for pipes Hole type For through hole / For blind hole Coating Y/N NA
Class II Shape v