(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ FC-PT is suitable for hard and abrasive materialssuch as cast irons.
Part Number |
---|
FCPT04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Length to standard diameter part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,704.63 | HSS_HAND TAPS | 1 Piece(s) | 20 Day(s) | 1/4-19 | 62 | 28 | 11 | 9 | 12 | 4 | h | 21 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | NA | Class | II | Surface Treatment | Nitriding Treatment |
Please check the type/dimensions/specifications of the part FCPT04 in the Hand Taps for Taper Pipe Threads, Long (ℓg) Type, for Cast Irons_FC-PT series.
Part Number |
---|
FCPT01K-8 |
FCPT02K |
FCPT06 |
FCPT08Q |
FCPT12Q |
FCPT16U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Length to standard diameter part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,206.96 | 1 Piece(s) | 20 Day(s) | 1/16-28 | 55 | 19 | 8 | 6 | 9 | 4 | i | 13 | ||
฿ 1,206.96 | 1 Piece(s) | 20 Day(s) | 1/8-28 | 55 | 19 | 8 | 6 | 9 | 4 | h | 13 | ||
฿ 2,761.65 | 1 Piece(s) | 20 Day(s) | 3/8-19 | 65 | 28 | 14 | 11 | 14 | 4 | h | 21 | ||
฿ 4,527.38 | 1 Piece(s) | 20 Day(s) | 1/2-14 | 80 | 35 | 18 | 14 | 17 | 4 | h | 25 | ||
฿ 7,400.93 | 1 Piece(s) | 20 Day(s) | 3/4-14 | 85 | 35 | 23 | 17 | 20 | 4 | h | 25 | ||
฿ 13,594.90 | 1 Piece(s) | 20 Day(s) | 1'-11 | 95 | 45 | 26 | 21 | 24 | 5 | h | 32 |
How can we improve?
How can we improve?