(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The LS-PT is a long shank tapered pipe threadtap and is used for products whose mainpurpose is the tightness of threaded parts inconnection with pipe parts etc.
Part Number |
---|
L10T01K-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Length to standard diameter part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,467.00 | HSS HAND TAPS | 1 Piece(s) | Available | 80 Day(s) | 1/16 | 28 | 100 | 19 | 8 | 6 | 9 | i | 13 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | NA | Class | II | Number of Grooves | 4 |
Please check the type/dimensions/specifications of the part L10T01K-8 in the Long Shank Hand Taps for Taper Pipe Threads Long (ℓg) Type_LS-PT series.
Part Number |
---|
L10T02K |
L10T04 |
L10T06 |
L15T04 |
L15T06 |
L15T08Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Length to standard diameter part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,687.59 | 1 Piece(s) | 12 Day(s) | 1/8 | 28 | 100 | 19 | 8 | 6 | 9 | h | 13 | ||
฿ 1,794.46 | 1 Piece(s) | 10 Day(s) | 1/4 | 19 | 100 | 28 | 11 | 9 | 12 | h | 21 | ||
฿ 2,895.03 | 1 Piece(s) | 19 Day(s) | 3/8 | 19 | 100 | 28 | 14 | 11 | 14 | h | 21 | ||
฿ 2,667.32 | 1 Piece(s) | 19 Day(s) | 1/4 | 19 | 150 | 28 | 11 | 9 | 12 | h | 21 | ||
฿ 4,225.00 | 1 Piece(s) | 19 Day(s) | 3/8 | 19 | 150 | 28 | 14 | 11 | 14 | h | 21 | ||
฿ 5,063.08 | 1 Piece(s) | 12 Day(s) | 1/2 | 14 | 150 | 35 | 18 | 14 | 17 | h | 25 |
How can we improve?
How can we improve?