(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The LS-SP-PT is a spiral flute long shanktapered pipe tap and is used for products whosemain purpose is the tightness of threaded partsin connection with pipe parts, etc.
Part Number |
---|
SH2T02KL10 |
SH2T02KL12 |
SH2T02KL15 |
SH2T04-L10 |
SH2T04-L12 |
SH2T04-L15 |
SH2T06-L12 |
SH2T06-L15 |
SH2T08QL15 |
SH2T12QL15 |
SH2T16UL15 |
SH2T16UL20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Length to standard diameter part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,781.00 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/8-28 | 100 | 19 | 8 | 6 | 9 | 3 | 13 | ||
฿ 3,202.48 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/8-28 | 120 | 19 | 8 | 6 | 9 | 3 | 13 | ||
฿ 4,431.84 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/8-28 | 150 | 19 | 8 | 6 | 9 | 3 | 13 | ||
฿ 2,998.09 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/4-19 | 100 | 28 | 11 | 9 | 12 | 3 | 21 | ||
฿ 3,473.99 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/4-19 | 120 | 28 | 11 | 9 | 12 | 3 | 21 | ||
฿ 4,559.43 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/4-19 | 150 | 28 | 11 | 9 | 12 | 3 | 21 | ||
฿ 5,070.41 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/8-19 | 120 | 28 | 14 | 11 | 14 | 3 | 21 | ||
฿ 7,336.83 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/8-19 | 150 | 28 | 14 | 11 | 14 | 3 | 21 | ||
฿ 8,805.65 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/2-14 | 150 | 35 | 18 | 14 | 17 | 4 | 25 | ||
฿ 13,691.05 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/4-14 | 150 | 35 | 23 | 17 | 20 | 4 | 25 | ||
฿ 19,309.94 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1'-11 | 150 | 45 | 26 | 21 | 24 | 4 | 32 | ||
฿ 23,524.72 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1'-11 | 200 | 45 | 26 | 21 | 24 | 4 | 32 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Tap Type | Tap for pipes | Hole type | For blind hole | Coating Y/N | NA |
Class | II | Shape | h | Torsional Angle | 25° |
How can we improve?
How can we improve?