1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Fluted Taps for Taper Pipe Threads, Long (ℓg) Type_SP-PT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,252.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The SP-PT is a spiral flute tapered pipe tap andis used for thread products whose main purposeis the tightness of threaded parts in connectionwith pipe parts etc.

Part Number
SH2T02K
SH2T04
SH2T06
SH2T12Q
SH2T32USALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)

฿ 1,252.00

SP-PT 1 Piece(s) Same day 1/8-285519869313

฿ 1,802.00

SP-PT 1 Piece(s) Same day 1/4-19622811912321

฿ 1,770.17

SP-PT 1 Piece(s) Same day 3/8-196528141114321

฿ 6,405.26

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 12 Day(s) 3/4-148535231720425

฿ 51,461.98

฿ 49,382.92

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 20 Day(s) 2'-1112050463538435

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Class II Shape h
Torsional Angle 25°