1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for Taper Pipe Threads Long (ℓg) Type, for Stainless Steels_SU-PT

HSS_HAND TAPS

Hand Taps for Taper Pipe Threads Long (ℓg) Type, for Stainless Steels_SU-PT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,588.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ SU-PT is the hand tap suitable for stainlesssteels which tend to work-harden and sticky, aswell as chrome steels and molybdenum steels.

Part Number
TU2T06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)

฿ 2,391.21

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/8-19652814111421

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Number of Grooves 4
Shape h Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part TU2T06 in the Hand Taps for Taper Pipe Threads Long (ℓg) Type, for Stainless Steels_SU-PT series.

Products with similar specification

Part Number
TU2T04
TU2T08Q
TU2T16U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)

฿ 1,588.56

1 Piece(s) 20 Day(s) 1/4-1962281191221

฿ 4,527.38

1 Piece(s) 20 Day(s) 1/2-14803518141725

฿ 13,594.90

1 Piece(s) 20 Day(s) 1'-11954526212432