1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for Taper Pipe Threads, Short (ℓg) Type, for Cast Irons_FC-S-PT (FCSPT04)

HSS_HAND TAPS

Hand Taps for Taper Pipe Threads, Short (ℓg) Type, for Cast Irons_FC-S-PT (FCSPT04)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ FC-S-PT is the tap with short thread portion,suitable for hard and abrasive materials such ascast irons.

 
Part Number
FCSPT04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)

฿ 1,704.63

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/4-196219.511912412.5

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Shape h
Surface Treatment Nitriding Treatment