1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for Taper Pipe Threads Short (ℓg) Type for LH Threads_S-PT-LH

Hand Taps for Taper Pipe Threads Short (ℓg) Type for LH Threads_S-PT-LH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 958.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The S-PT LH is a hand tap for left hand taperedpipe threads and is used where it is necessaryto shorten the fitting length for products such asparts for pipes.

 
Part Number
TSPT02K-L
TSPT08Q-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)

฿ 958.00

HSS HAND TAPS 1 Piece(s) 80 Day(s) 1/8-285516.586910.5

฿ 6,467.00

HSS_HAND TAPS 1 Piece(s) 31 Day(s) 1/2-14802718141717

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Number of Grooves 4
Shape h Threaded Direction For Left Screws