1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Shank Hand Taps for Taper Pipe Threads, Short (ℓg) Type_LS-S-PT (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,443.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The LS-S-PT is a long shank tapered pipe tapand is used when it is necessary to shorten thefitting length in a product whose main purposeis the tightness of the threaded portion in theconnection of pipe parts etc.

Part Number
TSPT02KL10
TSPT04-L10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Length to standard diameter part
(mm)

฿ 1,443.24

LS-S-PT 1 Piece(s) Same day 1/8-2816.586910.5

฿ 1,689.91

HSS_HAND TAPS 1 Piece(s) 19 Day(s) 1/4-1919.51191212.5

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Overall Length (L)(mm) 100 Class II
Number of Grooves 4 Shape h