(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The LS-SP-S-PT is a spiral flute long shanktapered pipe tap and is used for tapping whereit is necessary to shorten the fitting length witha product whose main purpose is the tightnessof the threaded portion in connection with pipeparts etc.
Part Number |
---|
SSPT02KL10 |
SSPT02KL12 |
SSPT02KL15 |
SSPT04-L10 |
SSPT04-L12 |
SSPT04-L15 |
SSPT06-L12 |
SSPT06-L15 |
SSPT08QL15 |
SSPT12QL15 |
SSPT16UL15 |
SSPT16UL20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Length to standard diameter part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,781.00 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/8-28 | 100 | 16.5 | 8 | 6 | 9 | 3 | 10.5 | ||
฿ 3,202.48 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/8-28 | 120 | 16.5 | 8 | 6 | 9 | 3 | 10.5 | ||
฿ 4,431.84 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/8-28 | 150 | 16.5 | 8 | 6 | 9 | 3 | 10.5 | ||
฿ 3,409.00 | LS-SP-S-PT | 1 Piece(s) | Same day | 1/4-19 | 100 | 19.5 | 11 | 9 | 12 | 3 | 12.5 | ||
฿ 3,473.99 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/4-19 | 120 | 19.5 | 11 | 9 | 12 | 3 | 12.5 | ||
฿ 4,559.43 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/4-19 | 150 | 19.5 | 11 | 9 | 12 | 3 | 12.5 | ||
฿ 5,070.41 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/8-19 | 120 | 21 | 14 | 11 | 14 | 3 | 14 | ||
฿ 7,336.83 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/8-19 | 150 | 21 | 14 | 11 | 14 | 3 | 14 | ||
฿ 8,805.65 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1/2-14 | 150 | 27 | 18 | 14 | 17 | 4 | 17 | ||
฿ 13,691.05 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 3/4-14 | 150 | 29 | 23 | 17 | 20 | 4 | 19 | ||
฿ 19,309.94 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1'-11 | 150 | 35 | 26 | 21 | 24 | 4 | 22 | ||
฿ 23,524.72 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 20 Day(s) | 1'-11 | 200 | 35 | 26 | 21 | 24 | 4 | 22 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) | Tap Type | Tap for pipes | Hole type | For blind hole |
Coating Y/N | NA | Class | II | Shape | h |
Torsional Angle | 25° |
How can we improve?
How can we improve?