1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Taps for Taper Pipe Threads Short (ℓg) Type, for Stainless Steels_SU-S-PT

Hand Taps for Taper Pipe Threads Short (ℓg) Type, for Stainless Steels_SU-S-PT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,159.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ SU-S-PT is the hand tap with short threadportion, suitable for stainless steels which tendto work-harden and sticky, as well as chromesteels and molybdenum steels.

 
Part Number
TUST02K
TUST04
TUST06
TUST12Q
TUST20USALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)

฿ 1,159.37

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/8-285516.5869410.5

฿ 1,704.66

HSS_HAND TAPS 1 Piece(s) 12 Day(s) 1/4-196219.511912412.5

฿ 2,761.65

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/8-196521141114414

฿ 7,400.93

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/4-148529231720419

฿ 20,491.53

฿ 19,628.84

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1'1/4-1110537.5322630524.5

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) / Steel casting (SC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class II Shape h
Surface Treatment Oxidation treatment