(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ LS-N-RS is the long shank forming tap suitablefor non-ferrous materials such as aluminumcastings, aluminum diecasting and brass.
Part Number |
---|
NRSM53.0GB10 |
NRSM53.0GP10 |
NRSM63.0GB10 |
NRSM63.0GP10 |
NRSM64.0IB10 |
NRSM64.0IP10 |
NRSM74.0IB10 |
NRSM74.0IP10 |
NRSM76.0MB10 |
NRSM76.0MB15 |
NRSM76.0MP10 |
NRSM76.0MP15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 917.91 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M3 | 0.5 | 2P | 100 | G5 | 9 | 14 | 4 | 3.2 | 6 | ||
฿ 812.90 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M3 | 0.5 | 4P | 100 | G5 | 9 | 14 | 4 | 3.2 | 6 | ||
฿ 917.91 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M3 | 0.5 | 2P | 100 | G6 | 9 | 14 | 4 | 3.2 | 6 | ||
฿ 917.91 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M3 | 0.5 | 4P | 100 | G6 | 9 | 14 | 4 | 3.2 | 6 | ||
฿ 728.22 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M4 | 0.7 | 2P | 100 | G6 | 11 | 17 | 5 | 4 | 7 | ||
฿ 842.33 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M4 | 0.7 | 4P | 100 | G6 | 11 | 17 | 5 | 4 | 7 | ||
฿ 842.33 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M4 | 0.7 | 2P | 100 | G7 | 11 | 17 | 5 | 4 | 7 | ||
฿ 842.33 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M4 | 0.7 | 4P | 100 | G7 | 11 | 17 | 5 | 4 | 7 | ||
฿ 645.80 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M6 | 1 | 2P | 100 | G7 | 15 | 26 | 6 | 4.5 | 7 | ||
฿ 1,095.70 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M6 | 1 | 2P | 150 | G7 | 15 | 26 | 6 | 4.5 | 7 | ||
฿ 645.80 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M6 | 1 | 4P | 100 | G7 | 15 | 26 | 6 | 4.5 | 7 | ||
฿ 948.39 | HSS_ROLL TAPS | 1 Piece(s) | 20 Day(s) | M6 | 1 | 4P | 150 | G7 | 15 | 26 | 6 | 4.5 | 7 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Shape | c | Number of protrusions | 4 | Surface Treatment | Nitriding Treatment |
How can we improve?
How can we improve?