(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Long shank spiral pointed taps for tappingthreads in deep holes that cannot be reachedwith a standard overall length.
Part Number |
---|
POQ2.3EL07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,063.04 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 20 Day(s) | Meter | M2.3 | 0.4 | 70 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 3 | c |
Loading...
Chamfer threads | 5P | Tool Material Type | High-speed steel | Tap Type | Point tap |
---|---|---|---|---|---|
Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part POQ2.3EL07 in the Long Shank Spiral Pointed Taps_LS-PO series.
Part Number |
---|
PNR010OL10 |
POQ2.5FL07 |
POQ3.0GL10 |
POQ4.0IL07 |
POQ4.0IL10 |
POQ5.0KL12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 693.90 | 1 Piece(s) | Same day | Meter | M10 | 1.5 | 100 | P3 | 24 | - | 7 | 5.5 | 8 | 3 | e | ||
฿ 938.47 | 1 Piece(s) | 20 Day(s) | Meter | M2.5 | 0.45 | 70 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 3 | c | ||
฿ 635.30 | 1 Piece(s) | Same day | Meter | M3 | 0.5 | 100 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | ||
฿ 658.00 | 1 Piece(s) | Available | 80 Day(s) | Meter | M4 | 0.7 | 70 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | c | |
฿ 594.61 | 1 Piece(s) | Same day | Meter | M4 | 0.7 | 100 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | c | ||
฿ 1,015.27 | 1 Piece(s) | 20 Day(s) | Meter | M5 | 0.8 | 120 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | c |
How can we improve?
How can we improve?