1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Shank Spiral Pointed Taps, Coated_LS-PO-V (Part Number)

HSS_SPIRAL POINTED TAPS

Long Shank Spiral Pointed Taps, Coated_LS-PO-V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,051.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.
  • A processing speed of 10 to 20 m/min is recommended (complete synchronous feed is recommended for 15 m/min or more).

Product Description

■ Long shank coated spiral fluted taps for tappingthreads in deep holes that cannot be reachedwith a standard overall length.

Part Number
VPOS012NL15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 3,010.79

HSS_SPIRAL POINTED TAPS 1 Piece(s) 20 Day(s) M121.25150P426-8.56.59e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Please check the type/dimensions/specifications of the part VPOS012NL15 in the Long Shank Spiral Pointed Taps, Coated_LS-PO-V series.

Products with similar specification

Part Number
VPOQ4.0IL10
VPOQ5.0KL10
VPOQ6.0ML10
VPOQ6.0ML15
VPOR010NL15
VPOS012PL15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 1,226.92

1 Piece(s) 6 Day(s) M40.7100P21117547c

฿ 1,151.33

1 Piece(s) 6 Day(s) M50.8100P213225.54.57c

฿ 1,051.55

1 Piece(s) 6 Day(s) M61100P2152664.57c

฿ 1,701.61

1 Piece(s) 20 Day(s) M61150P2152664.57c

฿ 2,434.51

1 Piece(s) 6 Day(s) M101.25150P323-75.58e

฿ 2,347.43

1 Piece(s) 19 Day(s) M121.75150P426-8.56.59e