1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Tap for Miniature Threads_MS+TR

Hand Tap for Miniature Threads_MS+TR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,228.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The MS+TR is a cutting tap for miniature threads.

 
Part Number
GMHRP0.6-3
GMHRP0.7-3
GMHRP0.8-3
GMHRP0.9-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Thread Length
(mm)

฿ 1,371.53

HSS_HAND TAPS 1 Piece(s) 1 Day(s) S0.60.152.5

฿ 1,427.07

HSS_HAND TAPS 1 Piece(s) 20 Day(s) S0.70.1752.5

฿ 1,242.67

HSS_HAND TAPS 1 Piece(s) 20 Day(s) S0.80.23

฿ 1,228.13

HSS_HAND TAPS 1 Piece(s) 20 Day(s) S0.90.2253

Loading...

  1. 1

Basic Information

Screw Types Miniature Chamfer threads 3P Tool Material Type High-speed steel
Tap Type Point tap Hole type For through hole / For blind hole Coating Y/N NA
Overall Length (L)(mm) 36 Shank diameter (Ds)(mm) 3 Shank square width (K)(mm) 2.5
Shank square part length(mm) 5 Number of Grooves 3 Shape a