1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Pointed Taps for Left Hand Threads_PO-LH (Part Number)

HSS_SPIRAL POINTED TAPS

Spiral Pointed Taps for Left Hand Threads_PO-LH
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 510.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The PO LH is a spiral pointed tap for left handthreads in through hole tapping.

Part Number
POS022R-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 7,097.00

HSS_SPIRAL POINTED TAPS 1 Piece(s) 31 Day(s) MeterM222.5115P433-1713163e

Loading...

  1. 1
 

Basic Information

Chamfer threads 5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Point tap Hole type For through hole Coating Y/N NA
Threaded Direction For Left Screws

Please check the type/dimensions/specifications of the part POS022R-L in the Spiral Pointed Taps for Left Hand Threads_PO-LH series.

Products with similar specification

Part Number
POQU05M-L
POR010N-L
POR016O-L
POS024O-L
POS027O-L
POT030T-L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 858.65

1 Piece(s) 20 Day(s) unified5/16-24UNF-70P219-6.2583e

฿ 1,180.00

1 Piece(s) 31 Day(s) MeterM101.2575P323-75.583e

฿ 3,039.00

1 Piece(s) 31 Day(s) MeterM161.595P326-12.510133e

฿ 8,797.00

1 Piece(s) 31 Day(s) MeterM241.5120P439-1915183e

฿ 12,269.00

1 Piece(s) 31 Day(s) MeterM271.5130P439-2015184e

฿ 15,625.00

1 Piece(s) 31 Day(s) MeterM303.5135P546-2317204e