1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Pointed Taps_PO (Part Number)

HSS_SPIRAL POINTED TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 302.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.
  • N-PO models will transition to PO as soon as stock runs out.

Product Description

■ The chips from the tap's cutting chamfer are pushed forward. This isoptimal for through hole tapping where there are no obstructions createdby the chip.
■Straight flutes are shallow so the taps strength is very high.

 
Part Number
POS026O
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 5,939.97

HSS_SPIRAL POINTED TAPS 1 Piece(s) 19 Day(s) MeterM261.5Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Steel casting (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○]130P439-2015184e

Loading...

  1. 1

Basic Information

Chamfer threads 5P Tool Material Type High-speed steel Tap Type Point tap
Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part POS026O in the Spiral Pointed Taps_PO series.

Products with similar specification

Part Number
POMS035Q
POMS036O
POMS038O
POS027O
POS030Q
POS2.0E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 12,200.62

1 Piece(s) 20 Day(s) MeterM352Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]155P452-28212447

฿ 12,200.62

1 Piece(s) 20 Day(s) MeterM361.5Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]155P426-28212448

฿ 13,971.19

1 Piece(s) 20 Day(s) MeterM381.5Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]165P426-30232648

฿ 5,939.97

1 Piece(s) 20 Day(s) MeterM271.5Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]130P439-2015184e

฿ 7,303.90

1 Piece(s) 19 Day(s) MeterM302Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]135P446-2317204e

฿ 570.24

1 Piece(s) 15 Day(s) MeterM20.4Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]42P47.21232.553c