(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The chips from the tap's cutting chamfer are pushed forward. This isoptimal for through hole tapping where there are no obstructions createdby the chip.
■Straight flutes are shallow so the taps strength is very high.
Part Number |
---|
POS6.0M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 368.84 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 15 Day(s) | Meter | M6 | 1 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Steel casting (SC)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○] | 62 | P4 | 15 | 26 | 6 | 4.5 | 7 | 3 | c |
Loading...
Chamfer threads | 5P | Tool Material Type | High-speed steel | Tap Type | Point tap |
---|---|---|---|---|---|
Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part POS6.0M in the Spiral Pointed Taps_PO series.
Part Number |
---|
POMS035Q |
POMS036O |
POMS038O |
POS8.0N |
POSU16Q |
POSU18Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,200.62 | 1 Piece(s) | 20 Day(s) | Meter | M35 | 2 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 155 | P4 | 52 | - | 28 | 21 | 24 | 4 | 7 | ||
฿ 12,200.62 | 1 Piece(s) | 20 Day(s) | Meter | M36 | 1.5 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 155 | P4 | 26 | - | 28 | 21 | 24 | 4 | 8 | ||
฿ 13,971.19 | 1 Piece(s) | 20 Day(s) | Meter | M38 | 1.5 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 165 | P4 | 26 | - | 30 | 23 | 26 | 4 | 8 | ||
฿ 529.00 | 1 Piece(s) | Same day | Meter | M8 | 1.25 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 70 | P4 | 19 | - | 6.2 | 5 | 8 | 3 | e | ||
฿ 8,837.70 | 1 Piece(s) | 20 Day(s) | unified | 1 | 14 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 125 | P4 | 39 | - | 19 | 15 | 18 | 3 | e | ||
฿ 9,189.04 | 1 Piece(s) | 20 Day(s) | unified | 1 1/8 | 7 | Magnesium Alloy (MC)[◯] / Zinc Alloy Casting (ZDC)[◯] / Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Brass cast iron (BsC)[◯] / Bronze (Pb)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Steel casting (SC)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | 135 | P4 | 46 | - | 23 | 17 | 20 | 4 | e |
How can we improve?
How can we improve?