(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The AU+SP tap has a special shape thathas the first few threads at full size andreduces the remainder to half of the screwthread height.
■ The special flute shape offers the followingperformance effects;1. Prevents chipping of the complete threads.2. Reduces the tapping torque and frictionalresistance.3. Creates a smooth discharge of chips.
Part Number |
---|
VSAPR010O |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 878.33 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | Same day | M10 | 1.5 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 4 | 2 | - |
Loading...
Please check the type/dimensions/specifications of the part VSAPR010O in the Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP series.
Part Number |
---|
VSAPQ3.0G |
VSAPQ4.0I |
VSAPQ5.0K |
VSAPR012N |
VSAPR012O |
VSAPR012P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 690.17 | 1 Piece(s) | Same day | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | 1 | 40° | ||
฿ 690.61 | 1 Piece(s) | Same day | M4 | 0.7 | 52 | P2 | 11 | 17 | 5 | 4 | 7 | 3 | 1 | 40° | ||
฿ 703.05 | 1 Piece(s) | Available | 7 Day(s) | M5 | 0.8 | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 3 | 1 | 40° | |
฿ 1,406.51 | 1 Piece(s) | 19 Day(s) | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | 2 | - | ||
฿ 1,421.05 | 1 Piece(s) | 19 Day(s) | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | 2 | - | ||
฿ 1,151.05 | 1 Piece(s) | 1 Day(s) | M12 | 1.75 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 4 | 2 | - |
How can we improve?
How can we improve?