1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP (Part Number)

HSS SPIRAL FLUTED TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 690.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The AU+SP tap has a special shape thathas the first few threads at full size andreduces the remainder to half of the screwthread height.
■ The special flute shape offers the followingperformance effects;1. Prevents chipping of the complete threads.2. Reduces the tapping torque and frictionalresistance.3. Creates a smooth discharge of chips.

Part Number
VSAPQ5.0K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

฿ 703.05

HSS SPIRAL FLUTED TAPS 1 Piece(s) Available 7 Day(s) M50.860P213225.54.573140°

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part VSAPQ5.0K in the Plus Series Spiral Fluted Taps,Optimum Coating for the Tapping_AU+SP series.

Products with similar specification

Part Number
VSAPQ2.6F
VSAPQ3.0G
VSAPQ4.0I
VSAPQ6.0M
VSAPR010M
VSAPR010N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

฿ 794.29

1 Piece(s) 19 Day(s) M2.60.4546P28.11432.552140°

฿ 690.17

1 Piece(s) Same day M30.546P291443.263140°

฿ 690.61

1 Piece(s) Same day M40.752P211175473140°

฿ 804.00

1 Piece(s) 7 Day(s) M6162P2152664.573140°

฿ 1,156.46

1 Piece(s) Same day M10175P323-75.5842-

฿ 878.33

1 Piece(s) 12 Day(s) M101.2575P323-75.5842-