1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plus Series Spiral Fluted Taps_+SP (Part Number)

HSS_SPIRAL FLUTED TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plus Series Spiral Fluted Taps_+SP
  • Plus Series Spiral Fluted Taps_+SP
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 304.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The +SP is a spiral flute tap for tapping blindholes. It is most suitable for the synchronousfeed of CNC machining centers in the middle tohigh speed range.

 

Part Number
SNPP2.0E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle

฿ 547.20

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) M20.442P17.21232.55245°

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Shape c

Please check the type/dimensions/specifications of the part SNPP2.0E in the Plus Series Spiral Fluted Taps_+SP series.

Products with similar specification

Part Number
SNPP2.2F
SNPP2.3E
SNPP2.5F
SNPP3.0G
SNPP3.5H
SNPQ4.0I
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Torsional Angle

฿ 500.87

1 Piece(s) 20 Day(s) M2.20.4542P18.11232.55245°

฿ 500.87

1 Piece(s) 10 Day(s) M2.30.442P17.21232.55245°

฿ 388.65

1 Piece(s) 12 Day(s) M2.50.4546P18.11432.55245°

฿ 316.96

1 Piece(s) Available Same day M30.546P191443.26340°

฿ 304.36

1 Piece(s) 1 Day(s) M3.50.652P11116547340°

฿ 317.34

1 Piece(s) Available Same day M40.752P21117547340°