1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Taps_HT (Part Number)

HT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 273.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ Suitable for workpiece materials where the chips are powdery or where the chips are produced as a small curl.
■The cutting edge strength is high.
■It is easy to resharpen.

 
Part Number
TNMQ6.0M54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 334.00

HT 1 Piece(s) Same day MeterM615P62P2152664.574c

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TNMQ6.0M54 in the Hand Taps_HT series.

Products with similar specification

Part Number
TNMP1.2A5
TNMP1.2B1
TNMP1.2B5
TNMQ7.0M1
TNMQ8.0G5
TNMQ8.0J1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 1,291.01

1 Piece(s) 20 Day(s) MeterM1.20.25P36P13.6-32.553a

฿ 757.69

1 Piece(s) 19 Day(s) MeterM1.20.251.5P36P14.5-32.553a

฿ 757.69

1 Piece(s) 19 Day(s) MeterM1.20.255P36P14.5-32.553a

฿ 407.57

1 Piece(s) 1 Day(s) MeterM711.5P70P219-6.2584e

฿ 747.00

1 Piece(s) 19 Day(s) MeterM80.55P70P210-6.2584e

฿ 602.00

1 Piece(s) Same day MeterM80.751.5P70P219-6.2584e