(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Suitable for workpiece materials where the chips are powdery or where the chips are produced as a small curl.
■The cutting edge strength is high.
■It is easy to resharpen.
Part Number |
---|
TNMQ5.0J5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 492.81 | HSS_HAND TAPS | 1 Piece(s) | 20 Day(s) | Meter | M5 | 0.75 | 5P | 60 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | 4 | c |
Loading...
Please check the type/dimensions/specifications of the part TNMQ5.0J5 in the Hand Taps_HT series.
Part Number |
---|
TNMP1.2A5 |
TNMP1.2B1 |
TNMP1.2B5 |
TNMQ5.5G5 |
TNMQ6.0G5 |
TNMQ6.0J1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,291.01 | 1 Piece(s) | 20 Day(s) | Meter | M1.2 | 0.2 | 5P | 36 | P1 | 3.6 | - | 3 | 2.5 | 5 | 3 | a | ||
฿ 757.69 | 1 Piece(s) | 19 Day(s) | Meter | M1.2 | 0.25 | 1.5P | 36 | P1 | 4.5 | - | 3 | 2.5 | 5 | 3 | a | ||
฿ 757.69 | 1 Piece(s) | 19 Day(s) | Meter | M1.2 | 0.25 | 5P | 36 | P1 | 4.5 | - | 3 | 2.5 | 5 | 3 | a | ||
฿ 498.88 | 1 Piece(s) | 20 Day(s) | Meter | M5.5 | 0.5 | 5P | 62 | P2 | 9 | 26 | 6 | 4.5 | 7 | 4 | c | ||
฿ 472.00 | 1 Piece(s) | Same day | Meter | M6 | 0.5 | 5P | 62 | P2 | 9 | 26 | 6 | 4.5 | 7 | 4 | c | ||
฿ 426.00 | 1 Piece(s) | Available | Same day | Meter | M6 | 0.75 | 1.5P | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 4 | c |
How can we improve?
How can we improve?