1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Taps_HT (Part Number)

HT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 273.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ Suitable for workpiece materials where the chips are powdery or where the chips are produced as a small curl.
■The cutting edge strength is high.
■It is easy to resharpen.

 
Part Number
TNMQ1.6D5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 782.00

HT 1 Piece(s) 13 Day(s) MeterM1.60.355P36P26.3-32.553b

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TNMQ1.6D5 in the Hand Taps_HT series.

Products with similar specification

Part Number
TNMP1.2A5
TNMP1.2B1
TNMP1.2B5
TNMQ2.5F1
TNMQ2.5F5
TNMQ3.0G1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 1,291.01

1 Piece(s) 20 Day(s) MeterM1.20.25P36P13.6-32.553a

฿ 757.69

1 Piece(s) 19 Day(s) MeterM1.20.251.5P36P14.5-32.553a

฿ 757.69

1 Piece(s) 19 Day(s) MeterM1.20.255P36P14.5-32.553a

฿ 428.00

1 Piece(s) Available 80 Day(s) MeterM2.50.451.5P46P28.11432.553c

฿ 428.00

1 Piece(s) Available Same day MeterM2.50.455P46P28.11432.553c

฿ 273.49

1 Piece(s) 12 Day(s) MeterM30.51.5P46P291432.553c