(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product picture of SMT products
Step screw on thread end reduces the labor of inspection and increases the inspection efficiency.
HSS material adopted drastically extends the tool life.
SMT is available individually, for through hole and for blind hole. Adopting colored package and mark, SMT is easy for stock control.
Size | Class | Code | L (mm) | ℓ (mm) | ℓn (mm) | Ds (mm) |
---|---|---|---|---|---|---|
M3x0.5 | For NOT-GO | MTM63.0GN | 43 | 4.5 | 14 | 4 |
Part Number |
---|
MTM63.0GN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,720.64 | SCREW SIMPLIFIED MEASURE | 1 Piece(s) | Same day |
Loading...
Screw Types | Meter | Nominal | M3 | Pitch, Number of Threading(mm) | 0.5 |
---|---|---|---|---|---|
Tool Material Type | High-speed steel | Tap Type | Thread-cutting-related tool | Hole type | For through hole / For blind hole |
Coating Y/N | NA | Overall Length (L)(mm) | 46 | Class | 6H |
Thread Length(mm) | 4.5 | Length under neck(mm) | 14 | Shank diameter (Ds)(mm) | 4 |
Please check the type/dimensions/specifications of the part MTM63.0GN in the Simple Thread Measuring Tool (for 6H) SMT series.
How can we improve?
How can we improve?