Simple Thread Measuring Tool Dual Type (for 6H) SMTD

Brand :
YAMAWA MFG

Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

Dual Simple Thread tool
[Specifications]
Screw Types: Meter
Nominal: M2.5
Pitch, Number of Threading: 0.45mm
Tap Type: Thread-cutting-related tool
Coating Y/N: NA
Overall Length: 46mm
Class: 6H
Thread Length: 46mm
Shank diameter: 14mm
Shank square width: 3mm
Shank square part length: 2.5mm
Number of Grooves: 5
ℓ1: 4.4mm
ℓ2: 2.3mm
ℓ3: 1.4mm
Percentage of Thread Engagement 90%: 1.4
[Material]
Tool Type: High-speed steel

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat