1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Pointed Taps for Nickel Base Alloys_ZEN-P (Part Number)

HSS-P_SPIRAL POINTED TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 601.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.
  • Please use it with a machine equipped with a completely synchronous lead feed mechanism. We recommend using water-insoluble cutting fluid.

Product Description

■ The tap is produced from high grade powder high speed steel material that has excellent heat resistance and abrasion resistance properties.
■ Cutting edge geometry is designed to accommodate for thread shrinkage and the high temperature of difficult to machine materials.
■Utilizes the appropriate flute shape and rake angles for nickel base alloy to allow a smooth discharge of chips.
■YAMAWA uses the ideal surface treatment to prevent chip welding and abrasion.
■Compensating for diameter shrinkage of the internal screw thread, the tap is produced moderately oversize.

Part Number
ZENPMT020R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 6,889.96

HSS-P_SPIRAL POINTED TAPS 1 Piece(s) 6 Day(s) M202.5105P533-151215e

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 4.5P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Nitrogen oxidation process

Please check the type/dimensions/specifications of the part ZENPMT020R in the Spiral Pointed Taps for Nickel Base Alloys_ZEN-P series.

Products with similar specification

Part Number
ZENPMR3.0G
ZENPMR4.0I
ZENPMR5.0K
ZENPMR6.0M
ZENPMS010N
ZENPMS010O
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 601.68

1 Piece(s) 10 Day(s) M30.546P391443.26c

฿ 601.49

1 Piece(s) 19 Day(s) M40.752P31117547c

฿ 606.52

1 Piece(s) 10 Day(s) M50.860P313225.54.57c

฿ 648.90

1 Piece(s) 19 Day(s) M6162P3152664.57c

฿ 1,513.55

1 Piece(s) 20 Day(s) M101.2575P423-75.58e

฿ 1,165.84

1 Piece(s) 19 Day(s) M101.575P423-75.58e