(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ R+V is coated forming tap for ferrous and nonferrousmaterials. Optimum coating suitable to thetapping condition.
Part Number |
---|
RVP85.0KB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 992.90 | HSS_ROLL TAPS | 1 Piece(s) | 6 Day(s) | M5 | 0.8 | 2P | 60 | G8 | 13 | 22 | 5.5 | 4.5 | 7 | c |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Coating Type | TiN | Number of protrusions | 4 |
Please check the type/dimensions/specifications of the part RVP85.0KB in the Roll Taps, Coated_R+V series.
Part Number |
---|
RVP41.0BB |
RVP41.0BP |
RVP41.2BB |
RVP41.2BP |
RVP41.4CB |
RVP41.4CP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,091.66 | 1 Piece(s) | 19 Day(s) | M1 | 0.25 | 2P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
฿ 1,091.66 | 1 Piece(s) | 19 Day(s) | M1 | 0.25 | 4P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
฿ 1,091.66 | 1 Piece(s) | 19 Day(s) | M1.2 | 0.25 | 2P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
฿ 1,070.86 | 1 Piece(s) | Same day | M1.2 | 0.25 | 4P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
฿ 984.63 | 1 Piece(s) | 12 Day(s) | M1.4 | 0.3 | 2P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
฿ 984.63 | 1 Piece(s) | 19 Day(s) | M1.4 | 0.3 | 4P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b |
How can we improve?
How can we improve?