1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Taps, Coated_R+V (Part Number)

HSS_ROLL TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roll Taps, Coated_R+V
  • Roll Taps, Coated_R+V
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 705.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.
  • A processing speed of 10 to 20 m/min is recommended.

Product Description

■ R+V is coated forming tap for ferrous and nonferrousmaterials. Optimum coating suitable to thetapping condition.

Part Number
RVP62.0EB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 1,124.12

HSS_ROLL TAPS 1 Piece(s) 6 Day(s) M20.42P42G67-32.55b

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiN Number of protrusions 4

Please check the type/dimensions/specifications of the part RVP62.0EB in the Roll Taps, Coated_R+V series.

Products with similar specification

Part Number
RVP41.2BP
RVP41.4CB
RVP41.4CP
RVP62.0EP
RVP62.5FB
RVP62.5FP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

฿ 1,070.86

1 Piece(s) Same day M1.20.254P36G44.5-32.55a

฿ 984.63

1 Piece(s) 12 Day(s) M1.40.32P36G45-32.55b

฿ 984.63

1 Piece(s) 19 Day(s) M1.40.34P36G45-32.55b

฿ 1,124.12

1 Piece(s) 6 Day(s) M20.44P42G67-32.55b

฿ 995.92

1 Piece(s) 6 Day(s) M2.50.452P46G681432.55c

฿ 994.11

1 Piece(s) 6 Day(s) M2.50.454P46G681432.55c