Titanium Coating Spiral Tap SP-V (N-SP-V)

Brand :
YAMAWA MFG

Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.
  • N-SP-V will switch to SP-V as soon as the stock runs out.

Product Description

Spiral Tap of Titanium coat
[Specifications]
Screw Types: Meter
Chamfer threads: 2.5P
Hole type: For blind hole
Number of Grooves: 3
Shape: e
Torsional Angle: 40°
[work material]
Low-Carbon Steel, carbon alloy less than 0.25%
Medium carbon steel, carbon content 0.25 to 0.45%
High Carbon Steel, C with a content over 0.45%
Alloy Steel, SCM
Stainless steel, SUS
Quenched and tempered steel, 25 to 35 HRC
Steel casting, SC
Ductile Cast Iron, FCD
Copper, Cu
Brass, Bs
Brass cast iron, BsC
Bronze, Pb
Aluminum Rolled Material, AL
Aluminum Alloy Casting, AC, ADC
Magnesium Alloy, MC
Zinc Alloy Casting, ZDC

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Titanium Coating Spiral Tap SP-V (N-SP-V) | YAMAWA MFG | MISUMI Thailand